ABS 24V Sockets

ABS 24V Sockets

  • Electrical Characteristics
    • Catalog # ABS 24V Sockets
    • Voltage Rating (Max) 24
    • Housing Plastic
    • Circuitry 5
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm