ABS 24V Sockets

ABS 24V Sockets

  • Electrical Characteristics
    • Catalog # ABS 24V Sockets
    • Voltage Rating (Max) 24
    • Housing Plastic
    • Circuitry 5
    • Input Terminals 2x4+3x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 7-12 mm