EBS 12V Sockets

EBS 12V Sockets

  • Electrical Characteristics
    • Catalog # EBS 12V Sockets
    • Voltage Rating (Max) 12
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 2x6+5x1.5 mmq Nickel-Plated Crimped Brass
    • Output Terminals 15-17 mm