EBS 12V Sockets

EBS 12V Sockets

  • Electrical Characteristics
    • Catalog # EBS 12V Sockets
    • Voltage Rating (Max) 12
    • Housing Plastic
    • Circuitry 7
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm