
Series: EBS 24V Plugs
Used for the electrical connection of the EBS braking system





The EBS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the EBS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.
The connectors are available in a 7-pole version for the EBS braking system. Plugs are equipped with stainless steel locking lever and rollers according to the regulations ISO 7638-1 to prevent accidental disconnection.
- Standards: Conforms to, ISO 7638-1 standards
- Conforms to ADR/GGVS norm requirements for vehicles transporting hazardous goods
- Version of crimp contacts with a special tool
- Version of screw contacts (suitable for the spare parts market)
- Mechanical resistance and water tightness guarantee an efficient and reliable electrical connection
EBS 24V Plugs Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|
24 | Plastic | 7 | Nickel-Plated Brass Screw | 15-17 mm | |||
24 | Plastic | 7 | Nickel-Plated Brass Screw | 11.5-14.5 mm | |||
24 | Plastic | 7 | Nickel-Plated Brass Screw | 11.5-14.5 mm | |||
24 | Plastic | 7 | 2x6+5x1.5 mmq Nickel-Plated Crimped Brass | 15-17 mm | |||
24 | Plastic | 7 | 2x4+5x1.5 mmq Nickel-Plated Crimped Brass | 11.5-14.5 mm |