background-waves

00585970

Product Status| Obsoletei

00585970

"Socket 24V-7P""Ebs""Cams" | Series: EBS 24V Sockets
info

OBSOLETE:1/1/20

The EBS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the EBS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

The connectors are available in a 7-pole version for the EBS braking system. EBS requires two additional contacts in order to permit the exchange of data between cab and trailer to optimize the braking effect. The sockets are provided with an expulsion system of the plug in case it is not plugged in correctly.

  • Standards: Conforms to, ISO 7638-1 standards
  • Conforms to ADR/GGVS norm requirements for vehicles transporting hazardous goods
  • Version of crimp contacts with a special tool
  • Version of screw contacts (suitable for the spare parts market)
  • Mechanical resistance and water tightness guarantee an efficient and reliable electrical connection
PropertyValue
Voltage Rating (V)
24
Housing
Plastic
Circuitry
7
Input Terminals
2x4+5x1.5mmq Nickel-Plated Crimped Brass
Output Terminals
7-12 mm

00585970 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00585970"Socket 24V-7P""Ebs""Cams"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.