ABS 24V - Medium

ABS 24V - Medium

  • Electrical Characteristics
    • Catalog # ABS 24V - Medium
    • Voltage Rating (Max) 24
    • Cable Material HYTREL
    • Cable Diameter 12 mm
    • Cable Cores 2x4+3x1.5 mmq
    • Housing Plastic