ABS - EBS Spiral Coils

ABS 24V - Small

  • Electrical Characteristics
    • Catalog # 00556670
    • Obsolete: 2022 -07-19
    • Voltage Rating Max 24
    • Cable Material Polyurethane
    • Cable Diameter 13.5 mm
    • Cable Cores 2x4+3x1.5 mmq
    • Housing Plastic