EBS 24V - Large

EBS 24V - Large

  • Electrical Characteristics
    • Catalog # EBS 24V - Large
    • Voltage Rating (Max) 24
    • Cable Material HYTREL
    • Cable Diameter 13.5 mm
    • Cable Cores 2x4+5x1.5 mmq
    • Housing Plastic