EBS 24V - Medium

00558770

  • Electrical Characteristics
    • Catalog # 00558770
    • Voltage 24V
    • Cable Material HYTREL
    • Cable Diameter 12 mm
    • Turn Diameter 40 mm
    • Cable Cores 2x4+5x1.5 mmq
    • Maximum Extended Working Length 4.5 m
    • Agency Approval - ISO 7638-1