EBS 24V - Small

00558785

  • Electrical Characteristics
    • Catalog # 00558785
    • Voltage 24V
    • Cable Material Polyurethane
    • Cable Diameter 13.5 mm
    • Turn Diameter 30 mm
    • Cable Cores 2x4+5x1.5 mmq
    • Maximum Extended Working Length 4 m
    • ISO 7638-1
    • Connector Material Plastic