background-waves

00605800

Product Status| Activei

00605800

Gasket For Socket Fas. 12V.7P/S | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00605800 - Rear gasket for parking socket or socket with screw terminals
PropertyValue
Voltage Rating (V)
12
Housing
Rubber
Circuitry
13 – 7
Input Terminals
Flat
Output Terminals
8±1 mm

00605800 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00605800Gasket For Socket Fas. 12V.7P/SRoHS1/7/2021Pb-Free1/7/2021Yes1/7/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.