background-waves

00600300

Product Status| Activei

00600300

Protection Cap For Sockets 24V | Series: 7-Pole 24V Connector Accessories
info

Accessories for 24V 7-pole connector plugs and sockets.

  • 00600300 - Rear protective cap for 24V 7-pole socket
PropertyValue
Voltage Rating (V)
24
Housing
Rubber
Output Terminals
9 mm

00600300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00600300 Protection Cap For Sockets 24V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.