Sealed socket with a connector that is used for emergency starting of a vehicle. The body is heavy duty with a flip cover that is sealed to IP54. The contact material is silver plated copper for maximum conductivity and corrosion resistance.
Spring-loaded flip lid cover for socket ensures a watertight seal when the cover is closed
Impact and chemical resistant plastic cover and lid provide extended life in harsh environments
Ingress protection to IP54 for high temperature water