Greycon Coils

00598100

  • Electrical Characteristics
    • Catalog # 00598100
    • Cable Material Polyurethane
    • Cable Diameter 14 mm
    • Turn Diameter 30 mm
    • Cable Cores 4x6+3x1 mmq
    • Maximum Extended Working Length 2.8 m
    • ISO 25981-2