LCFE2012

LCFE201202A121TG

  • Electrical Characteristics
    • Catalog # LCFE201202A121TG
    • Size Code (mm/in) 2012/0805
    • Number of Lines Single (2 lines)
    • Common Mode Impedance (Ω at 100MHz) 120(±25%)
    • Thickness (Max) mm 0.8
    • Cut-off Freq (GHz) 3.62
    • Rated Current (Max) mA 100
    • Rated Voltage (Vdc) 5
    • DC Resistance (Max Ω) Max 4.0
    • ESD per IEC 61000-4-2 8kV Contact 15kV Air
    • Capacitance (Co) (pF) 1.7
    • Insulation Resistance (Min MΩ) 10
    • AEC-Q200 Qualified No
    • Partner ECAD Models LCFE201202A121TG
    • Operating Temperature -40~° to 85°C