LPF

LPF090703A250TG

  • Electrical Characteristics
    • Catalog # LPF090703A250TG
    • Common Mode Impedance (Ω at 100MHz) 25(±25%)
    • Thickness (Max) mm 0.45
    • Rated Current (Max) mA 80
    • Rated Voltage (Vdc) N/A
    • DC Resistance (Max Ω) Max 5.0
    • ESD per IEC 61000-4-2 N/A
    • Capacitance (Co) (pF) N/A
    • Insulation Resistance (Min MΩ) 10
    • AEC-Q200 Qualified No
    • Partner ECAD Models LPF090703A250TG
    • Operating Temperature -40° to 85°C