background-waves

01550430ZXA

Product Status| Not for New Designsi

01550430ZXA

Holder - ATO Inline 10AWG w/ 30A fuse | Series: ATO - 155
info

The ATO® 155 Series 32V Stackable In-Line Panel-Mount Fuse Holder with Orange 10 AWG Looped Wire Leads and 30A Fuse makes it simple to install an ATO® or FKS blade-style automotive fuse. The stackable design of the fuse holder body lets you create a fuse block using additional ATO® 155 fuse holders.

This model of the ATO® 155 stackable panel-mount fuse holder (01550430ZXA) has a UL 94 V-2 flammability rating and includes wire terminals.

PropertyValue
Fuse Type
ATO
Voltage Rating (V)
32
Current Rating Max (A)
30
Mounting Method
In-Line Fuse Holder
Flammability Rating
UL 94 V-2
Ignition protection
V-2
Input Terminals
Blade
Wire Description
PVC PLASTIC INSULATED ANNEALED COPPER CABLE
Wire Size
10
  • Includes a 30-amp ATO® fuse
  • Orange 10 AWG looped leads
  • Wire terminals included

01550430ZXA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01550430ZXAHolder - ATO Inline 10AWG w/ 30A fuseRoHS1/1/1998Pb-Free1/1/1998No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.