ATO® 155 32V Stackable In-Line Panel-Mount Fuse Holder w/Looped Leads

32V Stackable In-Line Panel-Mount Fuse Holder, 10 AWG Wire

  • Electrical Characteristics
    • Catalog # 32V Stackable In-Line Panel-Mount Fuse Holder, 10 AWG Wire
    • Mounting Method In-Line Fuse Holder
    • Fuse Type ATO
    • Current Rating (Max) 30
    • Voltage Rating (Max) 32
    • Wire size 10
    • Ignition protection V-2
    • Input Terminals Blade