background-waves

868-062-000UL

Product Status| Activei

868-062-000UL

ATO fuse holder body UL | Series: ATO - 155
info

The ATO® 155 Series 32V Stackable In-Line Panel-Mount Fuse Holder UL Body is a component part of the ATO® 155 Series fuse holder that accepts ATO® and FKS blade-style fuses (sold separately). The body carries a UL 94 V-0 flammability rating and features mounting arms for simple panel-mounting.

PropertyValue
Fuse Type
ATO
Voltage Rating (V)
32
Mounting Method
IN LINE FUSE HOLDER
Ignition protection
V-0
Flammability Rating
UL94
  • Accepts ATO® and FKS blade-style fuses (sold separately)
  • UL 94 V-0 flammability rating

868-062-000UL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
868-062-000ULATO fuse holder body UL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.