background-waves

913-008-001

Product Status| Activei

913-008-001

Crimp Terminal | Series: ATO - 155
info

A component part of the ATO® 155 32V Stackable In-Line Panel-Mount Fuse Holder, the Crimp Terminal with Insulation Grip (913-008-001) accepts 14 gauge wire and is made of tin-plated brass for corrosion resistance.

PropertyValue
Fuse Type
ATO
Mounting Method
CRIMPED
Wire Size
14
  • Component part for the ATO® 155 Series fuse holder
  • Accepts 14 gauge wire (not included)
  • Tin-plated brass material for corrosion resistance

913-008-001 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
913-008-001Crimp TerminalRoHS12/9/2011Pb-Free12/9/2011Pdf IconCoC_RoHS10_913-008-001Pdf IconREACH191_Declaration_913-008-001Does Not ContainYes12/9/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.