ATO® FHA Series 32V In-Line Blade Fuse Holder

ATO® 32V 30A In-Line Smart Glow Fuse Holder - 4.13" 12 AWG

  • Electrical Characteristics
    • Catalog # ATO® 32V 30A In-Line Smart Glow Fuse Holder - 4.13" 12 AWG
    • Mounting Method In-Line Fuse Holder
    • Fuse Type ATO
    • Current Rating (Max) 30
    • Current Rating (Continuous) in Amps 22
    • Voltage Rating (Max) 32
    • Wire size 12
    • Input Terminals Blade