background-waves

0FNY0001ZXJ

Product Status| Activei

0FNY0001ZXJ

Holder - Glass Inline Black 14AWG 20A | Series: Glass - FNY
info

The Glass FNY Series 32V Standard-Duty In-Line Glass Fuse Holder accepts SFE, AGA, AGW, and AGX glass fuses. A spring-loaded, twist-lock, weather-resistant nylon body ensures simple fuse installation and replacement.

This standard-duty in-line glass fuse holder (0FNY0001ZXJ) features an 8" looped black 14 AWG UL 1015 wire. It is rated for up to 20-amp glass fuses and is ideal for accessory lighting, displays, and communications equipment.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Glass
Current Rating Max (A)
20
Current Rating (Continuous) in Amps
15
Voltage Rating (V)
32
Wire Size
14
Temperature Maximum (°F)
176
Temperature Maximum (°C)
80
Current Rating Max per Circuit in Amps
20
Current Rating Max Terminal in Amps
20
Wire Description
GXL wire - Orange; UL 1015 wire - Black
  • Compatible with up to 20-amp SFE, AGA, AGW, and AGX glass fuses
  • 8" looped black 14 AWG UL 1015 wire with black insulation
  • Fuse included

0FNY0001ZXJ Applications

Highlights Section

  • Accessory Lighting, Displays, and Communications Equipment

0FNY0001ZXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FNY0001ZXJHolder - Glass Inline Black 14AWG 20ARoHS7/30/2012Pb-Free7/30/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.