32V In-Line Splashproof MAXI® Blade Fuse Holder

32V In-Line MAXI® Fuse Holder Body, 80A, IP64

  • Electrical Characteristics
    • Catalog # 32V In-Line MAXI® Fuse Holder Body, 80A, IP64
    • Mounting Method In-Line Fuse Holder
    • Fuse Type Maxi
    • Current Rating (Max) 80
    • Voltage Rating (Max) 32
    • Ingress Protection IP64
    • Ignition protection HB