The MAXI® MAB Series 32V In-Line Screw Terminal Fuse Holder is designed to safely and easily replace hard-to-change fusible link wire. Compatible with up to 60-amp MAXI® blade fuses (sold separately), this automotive fuse holder is ideal for high-amp audio circuit protection.
An available dust cover helps safeguard the installed fuse from debris, while the interlocking fuse holder block feature allows 2-pole installation.
- Compatible with MAXI® blade fuses up to 60 amps (sold separately)
- Interlocking fuse holder block feature enables 2-pole installation
- Screw terminals make in-line installation easy
- Available dust cover helps protect the installed fuse
- UL 94 V-2 flammability rating
MAXI - MAB Parts
Filters
Showing 1 to 9 of 9 Total Results
Part Number | Actions | Mounting Method | Replaced By Part Number | Fuse Type | Current Rating Max (A) | Voltage Rating (V) |
---|
Part Number | Actions | Mounting Method | Replaced By Part Number | Fuse Type | Current Rating Max (A) | Voltage Rating (V) | |
---|---|---|---|---|---|---|---|
IN LINE FUSE HOLDER | Maxi | 60 | 32 | ||||
IN LINE FUSE HOLDER | Maxi | 60 | 32 | ||||
IN LINE FUSE HOLDER | Maxi | 60 | 32 | ||||
IN LINE FUSE HOLDER | Maxi | 60 | 32 | ||||
In-Line Fuse Holder | Maxi | 60 | |||||
In-Line Fuse Holder | Maxi | 60 | |||||
In-Line Fuse Holder | Maxi | 60 | |||||
In-Line Fuse Holder | Maxi | 60 | 32 | ||||
In-Line Fuse Holder | Maxi | 60 | 32 |
MAXI - MAB Applications
- High-Amp Audio Circuit Protection
Series: MAXI - MAB Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.