MAXI® MAH 32V In-Line Blade Fuse Holder with 6 Gauge Leads

MAXI® 32V In-Line Fuse Holder with 6 Gauge Leads - 5.9" Blk

  • Electrical Characteristics
    • Catalog # MAXI® 32V In-Line Fuse Holder with 6 Gauge Leads - 5.9" Blk
    • Mounting Method IN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTOR
    • Fuse Type Maxi
    • Current Rating (Max) 60
    • Voltage Rating (Max) 32
    • Wire size 6 AWG
    • Ignition protection V-2
    • Input Terminals MAXI FUSE BLADES