background-waves

02981015ZXT

Product Status| Obsoletei

02981015ZXT

MEGA FUSE HOLDER | Series: MEGA - 298 Bolt-Down
info

This product is not recommended for new designs

Use with MEGA® fuses up to 500A. Ideal for battery and alternator connections and other heavy gauge cables requiring ultra high current protection. Includes protective cover. Features

PropertyValue
Current Rating (Continuous) in Amps
500
Fuse Type
MEGA (298)
Current Rating Max (A)
500
Mounting Method
Bolt-Down
Holder Family
Bolt Down
Agency Approvals
32
Mount Method
Bolt Down

02981015ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02981015ZXTMEGA FUSE HOLDERRoHS6/6/2005Pb-Free6/6/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.