background-waves

298907-040

Product Status| Obsoletei

298907-040

ACS MEGAHOLDER COVER, SEALED | Series: MEGA - 298 Splashproof
info

The MEGA® 298 Splashproof Series 70 V Bolt-Down Fuse Holder Cover is required for creating a splashproof seal with the MEGA® 298 Splashproof Series Fuse Holder Base (298907-030, sold separately). Together, the base and cover combine to house any MEGA® fuse up to 250 amps (fuse not included).

PropertyValue
Fuse Type
MEGA
Current Rating Max (A)
250
Current Rating (Continuous) in Amps
250
Flammability Rating
ISO 3795
Input Terminals
M8
Mounting Method
Bolt Down
Output Terminals
M8
  • Pairs with the MEGA® 298 Splashproof Series Fuse Holder Base (298907-030, sold separately) to create a splashproof enclosure

298907-040 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
298907-040ACS MEGAHOLDER COVER, SEALED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.