MEGA® SN 70 V Bolt-Down Sealed Water-Resistant Fuse Holder

MEGA® SN Sealed Water-Resistant Fuse Holder w/150-Amp Fuse

  • Specifications
    • Catalog # MEGA® SN Sealed Water-Resistant Fuse Holder w/150-Amp Fuse
    • Mounting Method Bolt-Down, M6 Mounting hole and M6 Slot X 6MM Long
    • Fuse Type MEGA
    • Current Rating (Max) 175
    • Current Rating (Continuous) in Amps 131
    • Voltage Rating (Max) 70
    • Ingress Protection IP66, IP6K9K
    • Temperature Maximum Fahrenheit 257
    • Temperature Minimum Fahrenheit -58
    • Temperature Maximum Celsius 125
    • Temperature Minimum Celsius -50
    • Recommended Torque 20 Nm (15lb-ft)
    • Agency Approval - Humidity 0-95% RH
    • Ignition protection ISO 8846
    • Input Terminals M8 Stud Hole
    • Output Terminals M8 Stud Hole