MEGA® SN 70 V Bolt-Down Sealed Water-Resistant Fuse Holder

MEGA-SN

  • Specifications
    • Catalog # MEGA-SN
    • Mounting Method Bolt-Down
    • Fuse Type MEGA
    • Current Rating (Max) 50
    • Voltage Rating (Max) 32
    • Ingress Protection IP66, IP6K9K
    • Temperature Maximum Celsius 125
    • Temperature Minimum Celsius -50
    • Recommended Torque 20 Nm (15lb-ft)
    • Agency Approval - Shock 50 G
    • Agency Approval - Vibration 8 G
    • Agency Approval - Humidity 0-95% RH
    • Contact Material Stainless Steel