background-waves

880015

Product Status| Obsoletei

880015

Fuse Block Sealed MIDI-AMI | Series: MEGA-SN
info

The SN-MEGA is a high amperage in-line fuse holder with sealed positive latching technology. The fuse holder base and cover are secured together with AssureLatch™ technology to form a water resistant and ignition protected assembly. Covers are retained to the base with a built in tether to ensure there are no missing components during servicing. Bases feature thru-hole provisions to ensure that the unit is mounted securely to the application and features a footprint identical to similar fuse holders which allows for change-over from existing unsealed technology.

PropertyValue
Mounting Method
Bolt-Down
Fuse Type
MEGA
Current Rating Max (A)
50
Voltage Rating (V)
32
Ingress Protection
IP66, IP6K9K
Temperature Maximum (°C)
125
Temperature Minimum (°C)
-50
Recommended Torque
20 Nm (15lb-ft)
Agency Approval - Shock
50 G
Agency Approval - Vibration
8 G
Humidity
0-95% RH
Contacts
Stainless Steel
  • Provides high amperage, in-line, main or branch Circuit Protection in harsh or hazardous environments
  • Waterproof/sealed fuse compartment provides protection from fuse corrosion
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
  • All stainless steel hardware and tin-plated 100% pure copper optimize long-term corrosion protection
  • Allows dielectric spray on cable terminals without compromising fuse connections
  • Cover retention ensured through integrated tether
  • AssureLatch™ technology for worry-free positive latching
  • Available with custom pre-loaded fuses

880015 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880015Fuse Block Sealed MIDI-AMI

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.