MIDI® 498 58 V Bolt-Down High-Current Fuse Holder

MIDI® Bolt-Down Fuse Holder, In-Board Mounting

  • Electrical Characteristics
    • Catalog # MIDI® Bolt-Down Fuse Holder, In-Board Mounting
    • Mounting Method BOLT DOWN, M3 HOLES
    • Fuse Type MIDI
    • Current Rating (Max) 200
    • Current Rating (Continuous) in Amps 150
    • Voltage Rating (Max) 58