MIDI - 498

MIDI - 498

  • Electrical Characteristics
    • Catalog # MIDI - 498
    • Ampere Rating (A) 200
    • Fuse Type MIDI (498)
    • Mounting Method Bolt-Down
    • Current Rating (Max) 200
    • Voltage Rating (Max) 32