MIDI® 498 58 V Bolt-Down High-Current Fuse Holder

MIDI® Fuse Holder, In-Board Mounting, No Hardware

  • Electrical Characteristics
    • Catalog # MIDI® Fuse Holder, In-Board Mounting, No Hardware
    • Mounting Method Bolt Down
    • Fuse Type MIDI
    • Current Rating (Max) 200
    • Current Rating (Continuous) in Amps 150
    • Voltage Rating (Max) 58
    • Ignition protection UL94