MIDIĀ® 498 58 V Bolt-Down High-Current Fuse Holder

MIDI - 498

  • Electrical Characteristics
    • Catalog # MIDI - 498
    • Mounting Method Bolt-Down
    • Fuse Type MIDI (498)
    • Current Rating (Max) 200
    • Voltage Rating (Max) 32