MIDI® Flex 58 V Bolt-Down Fuse Holder

MIDI® Flex 58 V Bolt-Down Fuse Holder

  • Electrical Characteristics
    • Catalog # MIDI® Flex 58 V Bolt-Down Fuse Holder
    • Mounting Method Bolt Down
    • Fuse Type MIDI
    • Current Rating (Max) 200
    • Current Rating (Continuous) in Amps 150
    • Voltage Rating (Max) 58
    • Recommended Torque Fuse Stud: 3 - 5Nm
    • Input Terminals M5
    • Output Terminals M5