MINI - 153-IL

MINI - 153-IL

  • Product Literature
    • Electrical Characteristics
      • Catalog # MINI - 153-IL
      • Ampere Rating (A) 5
      • Fuse Type MINI (297)
      • Mounting Method In-Line
      • Current Rating (Max) 5
      • Voltage Rating (Max) 32