background-waves

01530008LXN

Product Status| Not for New Designsi

01530008LXN

FUSEHOLDER B-P.C.-BOARD VERT./ PACKED 50 | Series: MINI - 153-PC
info

The MINI® 153-PC Series 32V PCB Fuse Holder lets you easily mount a MINI® blade-style fuse on a printed circuit board. It's designed with a circuit board locking anchor to ensure secure attachment to the PCB, and it has standoffs, which accommodate circuit board washing. The heat-resistant thermoplastic body carries a UL 94 V-0 flammability rating, making the fuse holder ideal for automotive PCB applications, such as protecting circuits for vehicle control systems, navigation and entertainment systems, and automotive sensors. This MINI® 153-PC Series PCB fuse holder (01530008LXN) features a single vertical (end unit) mounting style.

PropertyValue
Current Rating (Continuous) in Amps
15
Fuse Type
MINI
Voltage Rating (V)
32
Current Rating Max (A)
20
Mounting Method
PCB Mount
Current Rating Max Terminal in Amps
20
Flammability Rating
UL 94 V-0
Ignition protection
UL-94
  • Single vertical (end unit) mounting style
  • Box of 50 fuse holders

01530008LXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01530008LXNFUSEHOLDER B-P.C.-BOARD VERT./ PACKED 50RoHS2/24/1998Pb-Free2/24/1998Pdf IconCoC_RoHS10_01530008LXNPdf IconREACH219_Declaration_01530008LXNDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.