background-waves

01530008Z

Product Status| Activei

01530008Z

ACS FUSEHLDR VERTICAL MT | Series: MINI - 153-PC
info

The MINI® 153-PC Series 32V PCB Fuse Holder lets you easily mount a MINI® blade-style fuse on a printed circuit board. It's designed with a circuit board locking anchor to ensure secure attachment to the PCB, and it has standoffs, which accommodate circuit board washing. The heat-resistant thermoplastic body carries a UL 94 V-0 flammability rating, making the fuse holder ideal for automotive PCB applications, such as protecting circuits for vehicle control systems, navigation and entertainment systems, and automotive sensors. This MINI® 153-PC Series PCB fuse holder (01530008Z) features a single vertical (end unit) mounting style.

PropertyValue
Current Rating (Continuous) in Amps
15
Fuse Type
MINI
Voltage Rating (V)
32
Mounting Method
PCB Mount
Current Rating Max Terminal in Amps
20
Flammability Rating
UL 94 V-0
Ignition protection
UL-94
  • Single vertical (end unit) mounting style
  • Bulk quantity of 500 fuse holders

01530008Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01530008ZACS FUSEHLDR VERTICAL MTRoHS2/24/1998Pb-Free2/24/1998Pdf IconCoC_RoHS10_01530008ZPdf IconREACH_SVHC Declaration_01530008ZDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.