background-waves

01530009Z

Product Status| Activei

01530009Z

ACS FUSEHLDR VERTICAL MT | Series: MINI - 153-PC
info

The MINI® 153-PC Series 32V PCB Fuse Holder lets you easily mount a MINI® blade-style fuse on a printed circuit board. It's designed with a circuit board locking anchor to ensure secure attachment to the PCB, and it has standoffs, which accommodate circuit board washing. The heat-resistant thermoplastic body carries a UL 94 V-0 flammability rating, making the fuse holder ideal for automotive PCB applications, such as protecting circuits for vehicle control systems, navigation and entertainment systems, and automotive sensors. This MINI® 153-PC Series PCB fuse holder (01530009Z) features a stackable vertical mounting style with no edges for pairing with single vertical (end unit) MINI® 153-PC Series fuse holders (01530008Z).

PropertyValue
Current Rating (Continuous) in Amps
15
Fuse Type
MINI
Voltage Rating (V)
32
Current Rating Max (A)
20
Mounting Method
PCB Mount
Current Rating Max Terminal in Amps
20
Flammability Rating
UL 94 V-0
Ignition protection
UL-94
  • Stackable vertical mounting style for use with single vertical mounting PCB fuse holders (01530008Z)
  • Bulk quantity of 500 fuse holders

01530009Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01530009ZACS FUSEHLDR VERTICAL MTRoHS2/24/1998Pb-Free2/24/1998Pdf IconCoC_RoHS10_01530009Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.