background-waves

01530031Z

Product Status| Obsoletei

01530031Z

ACS FUSEHLDR MINI HORIZONTAL MT 20 AMP | Series: MINI - 153-PC
info

This product is not recommended for new designs

The MINI® Fuse PCB Fuse Holders bring the reliability and availability of the plug-in 32V MINI® Fuse to the circuit board. Vertical and horizontal mounting of units is offered. The Fuse Holder has “standoffs” to accommodate board washing and incorporates a unique “board lock” anchor to maintain a firm mechanical bond to the PCB.

PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
MINI (297)
Current Rating Max (A)
20
Mounting Method
PC Mount
Holder Family
PC Mount
Agency Approvals
32
Mount Method
PC Mount

01530031Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01530031ZACS FUSEHLDR MINI HORIZONTAL MT 20 AMPRoHS2/24/1998Pb-Free2/24/1998Pdf IconCoC_RoHS10_01530031ZNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.