background-waves

01530033Z

Product Status| Obsoletei
Replaced By: |01530009LXN

01530033Z

ACS FUSEHLDR MINI VERTICAL MT 20 AMP | Series: MINI - 153-PC
info

The MINI® Fuse PCB Fuse Holders bring the reliability and availability of the plug-in 32V MINI® Fuse to the circuit board. Vertical and horizontal mounting of units is offered. The Fuse Holder has “standoffs” to accommodate board washing and incorporates a unique “board lock” anchor to maintain a firm mechanical bond to the PCB.

PropertyValue
Current Rating (Continuous) in Amps
20
Fuse Type
MINI (297)
Current Rating Max (A)
20
Mounting Method
PC Mount
Holder Family
PC Mount
Agency Approvals
32
Mount Method
PC Mount

01530033Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01530033ZACS FUSEHLDR MINI VERTICAL MT 20 AMPRoHS2/24/1998Pb-Free2/24/1998No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.