MINIĀ® 153-PC Series 32V PCB Fuse Holder

MINI - 153-PC

  • Electrical Characteristics
    • Catalog # MINI - 153-PC
    • Mounting Method PC Horizontal Mount
    • Fuse Type MINI (297)
    • Current Rating (Max) 20
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating (Max) 32
    • Ignition protection UL-94