background-waves

01530009LXN

Product Status| Obsoletei

01530009LXN

FUSEHOLDER-P.C.-BOARD VERT.STACK/ 50-PAC | Series: MINI - 153-PC
info

Designed to hold the MINI® Fuse, the Printed Circuit Board Mount is an economical alternative for PCB circuit protection in a variety of applications.

PropertyValue
Fuse Type
MINI (297)
Voltage Rating (V)
32
Mounting Method
PC Vertical Mount
Flammability Rating
V0
Ignition protection
UL-94

01530009LXN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01530009LXNFUSEHOLDER-P.C.-BOARD VERT.STACK/ 50-PACRoHS2/24/1998Pb-Free2/24/1998No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.