background-waves

01530010Z

Product Status| Obsoletei

01530010Z

ACS MINI PCB MT FUSEHLDR | Series: MINI - 153-PC
info

Designed to hold the MINI® Fuse, the Printed Circuit Board Mount is an economical alternative for PCB circuit protection in a variety of applications.

PropertyValue
Current Rating (Continuous) in Amps
15
Fuse Type
MINI (297)
Current Rating Max (A)
15
Mounting Method
PC Mount
Holder Family
PC Mount
Agency Approvals
32
Mount Method
PC Mount

01530010Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01530010ZACS MINI PCB MT FUSEHLDRRoHS2/24/1998Pb-Free2/24/1998No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.