MINI - 153-PC

1530032

  • Product Literature
    • Electrical Characteristics
      • Catalog # 1530032
      • Ampere Rating (A) 20
      • Fuse Type MINI (297)
      • Mounting Method PC Mount
      • VAC (V) 32
      • VDC (V) 32
      • Replaced By 1530008
      • Replaced By Part Number 1530008
      • Obsolete Date 04/17/20