MINI® FHM 32-58V In-Line Waterproof Blade Fuse Holder

MINI® 58V 30A In-Line Fuse Holder - 3.68" 12 AWG Red/Orange GXL

  • Electrical Characteristics
    • Catalog # MINI® 58V 30A In-Line Fuse Holder - 3.68" 12 AWG Red/Orange GXL
    • Mounting Method IN-LINE FUSE HOLDER
    • Fuse Type MINI
    • Current Rating (Max) 30
    • Current Rating (Continuous) in Amps 22
    • Voltage Rating (Max) 58
    • Wire size 12 AWG
    • Ingress Protection IP67
    • Temperature Maximum Fahrenheit 257
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 125
    • Temperature Minimum Celsius -40
    • Ignition protection V-0
    • Input Terminals MINI FUSE BLADES