background-waves

0FHM0003ZXJP-F5

Product Status| Activei

0FHM0003ZXJP-F5

MINI INLN HOLDER 18Ga/BLACK +5A fuse | Series: MINI - FHM
info

The MINI® FHM 58V In-Line Waterproof Blade Fuse Holder is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features an integrated cover, which connects with the fuse holder body to form a sealed enclosure that meets IP67 dustproof and waterproof standards.

This configuration of the MINI® FHM Series fuse holder (0FHM0003ZXJP-F5) features a black TPV body and cover, plus 18 AWG TXL wire leads with black insulation. The lead wires are 3.7" (94mm) long and have 0.22" (5.5mm) end strips. A 5-amp MINI® blade fuse is included.

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER
Fuse Type
MINI
Current Rating Max (A)
5
Voltage Rating (V)
58
Current Rating (Continuous) in Amps
4
Current Rating Max Terminal in Amps
5
Flammability Rating
V-0
Ignition protection
V-0
Ingress Protection
IP67
Input Terminals
MINI FUSE BLADES
Temperature Maximum (°C)
125
Temperature Maximum (°F)
257
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Description
125°C RATED, TXL BLACK WIRES, STRANDED COPPER
Wire Size
18 AWG
  • Includes a 5-amp MINI® blade fuse
  • Black TPV body and cover create an IP67-rated dustproof and waterproof enclosure
  • 18 AWG TXL cross-link wire leads with black insulation
  • 3.7" (94mm) lead wires with 0.22" (5.5mm) end strips
  • Tin-plated copper alloy contacts

0FHM0003ZXJP-F5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHM0003ZXJP-F5MINI INLN HOLDER 18Ga/BLACK +5A fuse

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.