MINI® FHM 32-58V In-Line Waterproof Blade Fuse Holder

MINI® 58V In-Line Fuse Holder w/5A Fuse - 18 AWG TXL No End Strips

  • Electrical Characteristics
    • Catalog # MINI® 58V In-Line Fuse Holder w/5A Fuse - 18 AWG TXL No End Strips
    • Mounting Method IN-LINE FUSE HOLDER
    • Fuse Type MINI
    • Current Rating (Max) 5
    • Current Rating (Continuous) in Amps 4
    • Voltage Rating (Max) 58
    • Wire size 18 AWG
    • Ingress Protection IP67
    • Temperature Maximum Fahrenheit 257
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 125
    • Temperature Minimum Celsius -40
    • Ignition protection V-0
    • Input Terminals MINI FUSE BLADES