Fuse Strips 177 80V High-Amp Bolt-Down Strip Fuse Holder

80V High-Amp Bolt-Down Strip Fuse Holder w/Hex Nuts

  • Electrical Characteristics
    • Catalog # 80V High-Amp Bolt-Down Strip Fuse Holder w/Hex Nuts
    • Mounting Method In-Line Fuse Holder
    • Fuse Type Strip Type
    • Current Rating (Max) 425
    • Voltage Rating (Max) 80
    • Input Terminals M10
    • Output Terminals M10